A-W & A-F

The A-W and A-F are used for multiple compressor racks in supermarkets and air conditioning systems for use with HCFSs, HFCs and their lubricants.

Read more...

Specifications

Maximum Working Pressure
450 psi
UL/CUL File Number
SA10468

Features

  • Hermetic welded or accessible bolted flange construction
  • Solid copper connections
  • Corrosion resistant epoxy powder paint

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents