A-SZ Series Suction Accumulators

The Emerson A-SZ series accumulator featured with high pressure resistant material is ideal for high efficiency R410A air conditioning application, available for systems through 120KW R410A nominal capacity.

Read more...

Specifications

Operation Temperature
-40°C to 4°C evaporator temperature
Maximum Working Pressure
34.5 bar
Fusible Plug Temperature
221°C

Features

  • Hermetic design with solder connections
  • ODF copper connections for easy soldering
  • Corrosiion resistant epoxy powder paint finish
  • Inlet deflector directs refrigerant flow to prevent internal splashing and aid in the collection of refrigerant oil

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents