540RA Series Refrigeration Solenoid Valves

The 540RA is a 2-way, normally open diaphragm valve. 540RA valves are used for liquid, suction and hot gas service.

Read more...

Specifications

Maximum Fluid Temperature
121.11°C
Maximum Working Pressure
500 psig
MOPD
250 psig
UL/CUL File Number
MP604

Features

  • Can be brazed into the line without disassembly
  • PTFE diaphragm
  • Extended ends for easy installation
  • Long-life molded coils
  • Low pressure differential required for full opening

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents