240RA Series Refrigeration Solenoid Valves

The 240RA is a 2-way, normally closed diaphragm valve. 240RA valves are used for liquid, suction, and hot gas service.

Read more...

Specifications

Maximum Fluid Temperature
121.11°C
Maximum Working Pressure
680 psig
MOPD
300 psig
UL/CUL File Number
MP604

Features

  • One coil fits all valve sizes
  • Can be brazed into the line without disassembly
  • PTFE diaphragm for high temperature applications
  • Extended ends for easy installation (standard)
  • Long-life molded coils

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents