200RE Series Refrigeration Solenoid Valves

The Emerson 200RE Solenoid Valve is a pilot operated, 2-way, normally closed electrically operated valve, designed for liquid, discharge, and suction gas refrigerant service. It offers precise control with minimal internal leakage that brings unique value for various applications including process chillers, electric bus air-conditioning, light commercial air-conditioning, precision cooling, cold room, test chambers among others.

Read more...

Specifications

Refrigerant Compatibility
R32, R410A, R448A, R449A, R450A,R407C,R404A, R513A, R134a,R507A, R290, R22, etc.
Nominal Liquid Line Capacity
11.9 / 15.8 / 26.1 / 27.1 / 31.3 kW @ R410A (200RE 2 / 3 / 4 / 5 / 6)
Function
Normally Closed (NC) with De-energized Coil
MOPD (Maximum Opening Pressure Differential)
550 PSIG (37.9 BARG)
Minimum Opening Pressure Differential
2 PSIG (0.14 BAR)
Fluid Temperature Range
-40 ~ +121 °C
Ambient Temperature Range
-40 ~ +55 °C
Maximum Working Pressure (MWP)
680 PSIG (46.9 BARG)
Flow Direction
Uni-Flow
Insulation Grade
F (≤155°C)
Certification
UL

Features

  • Multiple refrigerant compatibility.
  • One coil fits all valve sizes
  • IP67 grade & high reliability.
  • Teflon Body O-ring for superior external sealing & high temperature application.
  • Extended ends for easy installation (standard)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents