200RB Series Refrigeration Solenoid Valves

The 200RB is a pilot-operated, 2-way, normally closed valve. 200RB valves are used for liquid, discharge, or suction gas refrigerant service.

Read more...

Specifications

Maximum Fluid Temperature
121.11°C
Maximum Working Pressure
500 psig
Minimum Operating Pressure Drop
2 psi
MOPD
300 psig
UL/CUL File Number
MP604

Features

  • One coil fits all valve sizes
  • Extended ends for easy installation (standard)
  • Long-life molded coils
  • PTFE O-ring for superior external sealing
  • Available in 7 orifice sizes

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents