100RB Series Refrigeration Solenoid Valves

The 100RB is a direct-acting, 2-way, normally closed valve. 100 RB valves are used for liquid or discharge gas refrigerant service.

Read more...

Specifications

Maximum Fluid Temperature
121.11°C
Maximum Working Pressure
500 psig
MOPD
300 psig
UL/CUL File Number
MP 604

Features

  • One coil fits all valve sizes
  • Extended ends for easy installation (standard)
  • Long-life molded coils
  • PTFE O-ring for superior external sealing

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents