Humidity and Dew Point Sensors

The Wall-Mount Dewpoint Probe measures dewpoint for indoor applications such as anti-sweat heater control and HVAC dehumidification.

Read more...

Specifications

Measurement Method
Non-Dispersive Infrared, Dual-Channel, Non-Interactive, Non-Saturating
Sensor Output Units
°F Dewpoint or Grains\lb. Dry Air
Measurement
Range
(-18°C to 27°C Dewpoint)
Analog Output
0-5VDC; shielded two-conductor cable.
Operating Temp
Range
Room: 32°F to 120°F (0°C to 49°C)
Outdoor: -20°F to 122°F (-29°C to 50°C)
Input Power
18-30VAC, 50/60Hz (half wave rectified) 1.75 VA average, 2.75 VA peak

Features

  • High Accuracy Dewpoint Reading
  • Indoor or Outdoor Application
  • Compatible with E2 Site Controller and Legacy CPC Control Products
  • Wall-mounted infrared absolute dewpoint sensor
  • For use in building control and anti-sweat control applications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents