Variable Speed Drives for Residential Applications

This drive converts AC to DC power, sends it to the compressor BPM motor, and dynamically adjusts speed as well as manages compressor operation to ensure efficiency and protection from adverse circumstances such as lightning strikes, etc. to ensure efficiency and protection from adverse circumstances such as lightning strikes, etc.

Read more...

Specifications

Compatible Compressors
Single and three phase, variable speed 2-6 HP compressors
Application
CoreSense Technology
Input Voltage
See AE Bulletin
Communication Capability
0
Compatible Software
CoreSense Technology
Dimensions
See AE Bulletin

Features

  • LED status display for simplified diagnostics
  • Output power connections
  • Common mounting across platform
  • Active power factor correction for optimal power quality
  • Easy access input power connections

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents