EHP-Z030X-TBB-000 | Commercial 3 To 10HP Water Heating System

SKU: EHP-Z030X-TBB-000

EHP-Z030X-TBB-000 is designed to provide seasonal efficient heating capacity and are available for use with R407C refrigerant.

Read more...

Features

  • Heating optimized scroll compressor
  • Best in class seasonal heating efficiency
  • Intelligent system controller for unit monitoring & diagnostics
  • Complete electrical protection with fault diagnosis
  • Shell & tube condenser for easy maintenance in the field
  • Low ambient performance
  • Up to 75% energy savings
  • Automatic defrost module for low ambient operation
  • 60°C hot water available, 24/7
  • Adjustable water temperature
  • Environment-friendly design

Specifications

Refrigerant
R-407C
Capacity KW
10.8
Voltage Input Range
380V-50Hz-3Ph
Application
Sanitary heating for commercial buildings such as hostels, hotels, resorts, offices, apartments, etc)
Modulation
Fixed Speed
Frequency
50Hz
Oil Type
POE
Dimension (W*D*H)
1145 x 505 x 810

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents