Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345629271172",
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
"catentry_id" : "3074457345629271176",
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
"catentry_id" : "3074457345629271181",
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
"catentry_id" : "3074457345629271183",
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
"catentry_id" : "3074457345629271175",
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
"catentry_id" : "3074457345629271184",
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
"catentry_id" : "3074457345629271187",
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
"catentry_id" : "3074457345629271171",
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
"catentry_id" : "3074457345629271185",
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
"catentry_id" : "3074457345629271179",
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
"catentry_id" : "3074457345629271170",
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
"catentry_id" : "3074457345629271174",
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
"catentry_id" : "3074457345629271169",
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
"catentry_id" : "3074457345629271173",
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
"catentry_id" : "3074457345629271177",
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
"catentry_id" : "3074457345629271182",
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
"catentry_id" : "3074457345629271178",
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
"catentry_id" : "3074457345629271186",
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
"catentry_id" : "3074457345629271168",
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
"catentry_id" : "3074457345629271180",
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
Copeland Fractional HP Condensing Units
The Fraction HP condensing units range from 1/6- 1HP. Engineered to address both current and future challenges of Food Services, these units provide unmatched benefits, improving total cost of ownership and customer value. These condensing units are adept in meeting the varying cooling needs of customers across industry segments. They come in the KFN, KFE, KFZ and KFJ series.
Read more...
Application
High and Low Temperature
Refrigerant
R-134a and R-22
Modulation
Fixed Speed
Capacity (kW)
0.19 to 2.77
Input Voltage Range
230V-50Hz-1Ph | 220-230V-50Hz-1Ph |220-240V-50Hz-1Ph
Frequency
50Hz
Oil Type
POE and Mineral
Dimension W*D*H (mm)
375 X 476 X 295| 435 X 492 X 385| 380 X 458 X 283| 410 x 356 x 300| 402 X 356 X 330| 404 x 285 x 250| 457 x 343 x 305| 285 X 412 X 250| 356 X 410 X 298| 343 X 457 X 305| 380 X 458 X 302| 356 X 401 X 330| 285 X 404 X 250| 290 X 352 X 250|380 X 458 X 305
Housing
Indoor
Features
Best-in-class Efficiency
Easy Availability
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents