Copeland Water Heating System For Pool Heating Applications

Copeland has designed customized heating systems that are ideal for swimming pools. These environmentally friendly heat pumps have an average heating COP of around 5 making them the most energy efficient solution for the heating requirement of pools

Read more...

Products

Search
1-6 of 6 results for Products
:

Specifications

Refrigerant
R22, R407C
Capacity kW
13-43
Voltage Input Range
380V-50Hz-3Ph
Application
Pool Heating
Modulation
Fixed Speed
Frequency
50Hz
Oil Type
MIN /POE
Dimension W*D*H
1135 x 505 x 810 |1220 x 710 x 1060 |1250 x 710 x 1380

Features

  • Heating optimized ZW scroll
  • Titanium tube in PVC shell condenser to handle corrosive chlorinated water
  • Intelligent system controller for unit monitoring and diagnostics
  • Adjustable pool temperature control
  • Reliable hydrophilic evaporator design for coastal /salty conditions
  • Complete electrical protection with fault diagnosis
  • Low ambient performance
  • Up to 85% energy savings
  • Silent in operation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents