CRK8 Ultra High Efficiency Compressors For Air Conditioning

The Copeland CR*K8M series heremtic reciprocating compressors designed for high temperature application with ultra high energy effeciency.

Read more...

Products

Search
1-10 of 23 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
High Temperature
Refrigerant
R-22
Modulation
Fixed Speed
Displacement (m3/hr @50/60 Hz)
50 Hz = 6.1298 - 9.8226 | 60 Hz = 7.36776 - 11.78712
EER
10.75 - 11.15
Input Voltage Range
208-230V-1Ph | 220-240V-1Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other | Elbow Up
Discharge Connection
Elbow Up

Features

  • Proven Reliability. Tropicalized For Gulf Condition
  • Ultra-High Energy Efficient
  • Silent
  • Easy Availability
  • Proven Reliability With Long Legacy

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents