CPK8 Ultra High Efficiency Compressors For Air Conditioning

The Copeland CP*K8M Series hermetic reciprocating compressors designed for high temperature applications with R-410 refirgerant.

Read more...

Products

Search
1-10 of 41 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
High Temperature
Refrigerant
R-410A
Modulation
Fixed Speed
Displacement (m3/hr @50/60 Hz)
50Hz = 3.2274 - 9.2646 m3/hr | 60Hz = 3.87288 - 11.11752 m3/hr
EER
10.1 - 10.5
Input Voltage Range
200-230V-3Ph | 208-230V-1Ph | 220-240V-1Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other | Elbow Up
Discharge Connection
Elbow Up

Features

  • Proven Reliability with Long legacy. Tropicalized For Gulf Condition
  • Ultra-High Energy efficient
  • Silent
  • Easy availability
  • Compact

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents