Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345648959269",
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
"catentry_id" : "3074457345648959270",
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
"catentry_id" : "3074457345648959271",
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
Copeland Scroll ZW Digital Compressors for Heating
The Copeland scroll digital modulation compressor optimized for medium and high temperature heating application delivers improved efficiency and proved reliability.
Read more...
Conditions: (Evap Temp, Cond Temp, Superheating, subcooling Temp)
5/55/11.1/8.3℃
Refrigerant
R-134a
Capacity (kW)
12 - 19 kW
Frequency
50, 60
Nominal Voltage
380-420, 460
Phase
3
Modulation
Digital
Technology Type
Non-EVI
Features
Improved heating efficiency
Digital modulation compressor
Proved reliability for continuous heating demand
Wide Application Range
Controller and pacakge solution available
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents