Copeland Scroll ZRKTE Vertical for Transport

The Copeland Scroll transport compressor family is designed for superior reliability and performance in rail application.

Read more...

Specifications

Refrigerant
R134A and R407C
Technology
Vertical and fixed
Capacity range
1.5~15HP
Orientation
Vertical Compressor
Application
Transport

Features

  • Axial and Radial Compliance
  • Vertical design
  • Low Sound and Vibration
  • Superior Reliability
  • High efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents