Copeland Scroll ZRHVKTE Horizontal Variable Speed for Transport

The Copeland Scroll transport compressor family is designed for superior reliability and performance in rail application. compact design and variable control can offer significant applied cost saving in roof top application.

Read more...

Specifications

Refrigerant
R134A, R407C
Technology
Horizontal and variable speed
Capacity range
4 ~ 14HP
Orientation
Horizontal Compressor
Application
Transport

Features

  • Axial and Radial Compliance
  • Horizontal design
  • Low Sound and Vibration
  • Superior Reliability
  • High efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents