Copeland Scroll ZRHKTE horizontal for Transport

The Copeland Scroll transport compressor family is designed for superior reliability and performance in rail application. Compact design is optimum approach for roof top application.

Read more...

Specifications

Refrigerant
R134A and R407C
Technology
Horizontal and fix
Capacity range
7 ~ 10HP
Orientation
Horizontal Compressor
Application
Transport

Features

  • Axial and Radial Compliance
  • Compact design
  • Low Sound and Vibration
  • Superior Reliability
  • High efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents