ZWW 6-8 HP Variable Speed Compressors for Heating

The Copeland Scroll ZWW variable speed compressor optimized for high temperature heating application delivers improved heating performance and proven reliability.

Read more...

Specifications

Conditions: (Evap Temp, Cond Temp, Superheating, subcooling Temp)
-6.7/50/11.1/8.3℃
Refrigerant
R410A
Capacity (kW)
6.75 - 15.2 kW
Frequency
33 and 75
Nominal Voltage
200/240 and 380/420
Phase
1, 3
Modulation
Variable Speed
Technology Type
EVI

Features

  • Improved heating efficiency
  • Variable speed compressor
  • Proved reliability for continuous heating demand
  • Wide application range (50℃ above hot water at -30℃ ambient and 60℃ hot water at -25℃ ambient)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents