VPW 5-6 HP Variable Speed Compressors for Heating

The Copeland Scroll VPW variable speed compressor optimized for medium and high temperature heating application delivers improved efficiency and proven reliability.

Read more...

Specifications

Conditions: (Evap Temp, Cond Temp, Superheating, subcooling Temp)
-6.7/50/11.1/8.3℃
Refrigerant
R-410a
Frequency
50, 60
Frequency
75 |100
Nominal Voltage
200/240 and 380/420
Phase
1 | 3
Modulation
Variable Speed
Technology Type
EVI

Features

  • Improved heating efficiency
  • Variable speed compressor
  • Proved reliability for continuous heating demand
  • Wide Application Range

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents