Copeland Scroll™ Two-Stage 6 -10 HP ZPS*K6 Compressors for Air Conditioning

The 2nd generation Copeland Scroll two-stage compressor is built upon the proven Copeland Scroll platform and is typically used in split and packaged air conditioning or heat pump systems.

Read more...

Specifications

Refrigerant
R-410A
EER
UP TO 20.25
Capacity Range
18,400-49,000
Phase
1
Voltage@Hz
208/230@60
Application
Air conditioning

Features

  • Two stages of capacity; either 67% or 100%

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents