Copeland Scroll Tandems for Air Conditioning

Copeland Scroll tandems are designed to offer innovative, reliable, and high performing compressors for commercial air conditioning applications. Multiple compressors are connected with a manifold to achieve easy to control part-load performance.

Read more...

Specifications

Refrigerant
R-134a, R-22, R-407C, R-410A
EER
UP TO 31.1
Capacity Range
26,200-1,194,000 BTU
Phase
1, 3
Voltage@Hz
200/220@50, 200/230@60, 200@50, 208/230@60, 220/230@50, 380/400@60, 380/420@50, 380@60, 460@60, 575@60, @50, @60

Features

  • Improved part-load efficiencies
  • Maintain full-load efficiency
  • (2) assembled, even-capacity compressors
  • (2) capacity stages

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents