Copeland Scroll R32 7.5-12HP for Air Conditioning

The Copeland Scroll commercial AC compressor family is designed for superior efficiency and performance. The product's light, compact design can offer significant applied cost savings.

Read more...

Specifications

Refrigerant
R32
EER
UP TO 11.3
Capacity Range
57,000-143,000 BTU
Phase
3
Voltage@Hz
380V@50Hz

Features

  • Asia R32 fixed speed compressor
  • Optimized for R32
  • Injection

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents