Copeland Scroll LCS 20-40 HP for Air Conditioning

The Copeland Scroll commercial AC compressor family is designed for superior efficiency and performance. The product's light, compact design can offer significant applied cost savings.

Read more...

Specifications

Refrigerant
R-410A/R22/R407C/R134a
EER
UP TO 11.3
Capacity Range
235,000-485,000 BTU
Phase
3
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 380@60, 460@60, 575@60

Features

  • Commercial (3-phase only) fixed speed compressor
  • Optimized for R22/407C/R410A
  • On-board CoreSense™ technology provides protection, diagnostics and communication capabilities

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents