Copeland Scroll Digital Tandems for Air Conditioning

Copeland Scroll tandems are designed to offer innovative, reliable, and high performing compressors for commercial air conditioning applications. Multiple compressors are connected with a manifold to achieve easy to control part-load performance

Read more...

Specifications

Refrigerant
R-22, R-407C, R-410A
EER
UP TO 19.35
Capacity Range
45,100-509,000 BTU
Phase
3
Voltage@Hz
200/220@50, 200/230@60, 380/400@60, 380/420@50, 380@60, 460@60, 575@60

Features

  • Improved part-load efficiencies
  • Maintain full-load efficiency
  • (2) assembled compressors; (1) fixed, (1) digital
  • Infinite capacity stages

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents