Copeland CR Compressor for Commercial Refrigeration

CR Model For High Temperature Applications

Read more...

Specifications

Refrigerant
R22, R407C
Phase
1,3
Capacity Range
1.5HP-6.0HP
Voltage@Hz
220/230V, 1,3Ph,50&60Hz 380V/400V,3Ph,50Hz 460V,3Ph, 60Hz
Application
Medium Temperature
High Temperature

Features

  • Lower Sound
  • Superior Reliability
  • Exceptional Value &Flexibility
  • Ultra Efficiency
  • Proven Reliability With Long Legacy

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents