Copeland KCN Reciprocating Compressors for Refrigeration

Copeland KCN hermetic reciprocating compressors platform extends from 1/6 - 1/3 HP (600 – 5,250 BTU/Hr). Engineered to address both current and future challenges of food services, KCN compressors provide unmatched benefits, improving total cost of ownership and customer value. Compatible with R-134a, R-404A and R-290 refrigerants.

Read more...

Products

Search
1-10 of 51 results for Products
:

Specifications

Application
High Temperature | Low Temperature | Medium Temperature
Refrigerant
R-134a | R-404A | R-290
Modulation
Fixed Speed
Displacement (m3/hr @50/60 Hz)
50 Hz = 1.004 - 2.759 | 60 Hz = 1.205 - 3.311
EER
3.54 - 9.45
Input Voltage Range
230V-1Ph | 220-230V-1Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other
Discharge Connection
Elbow-Other

Features

  • Proven Reliability For High Med & Low Temp Application
  • High Energy efficient
  • Silent
  • Easy availability
  • Easy Availability

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents