Copeland KCM Reciprocating Compressors for Refrigeration

The Copeland KCM Series hermetic reciprocating compressors optimized for multi-refrigerant capability.

Read more...

Products

Search
1-10 of 60 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
High Temperature | Low Temperature | Medium Temperature
Refrigerant
R-134a | R-22 | R-404A | R-407C
Modulation
Fixed Speed
Displacement (m3/hr @50 Hz)
7.344 - 18.346
EER
4.56 - 10.10
Input Voltage Range
230V-1Ph | 220-230 V-1Ph
Frequency
50 Hz
Discharge Connection
Elbow Up | Rotalock

Features

  • Proven Reliability With Medium & Low Temp Applications
  • Energy efficient
  • Silent
  • Multi Refrigerant Capability
  • Compact

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents