Copeland KCE Reciprocating Compressors for Refrigeration

The Copeland KCE Series hermetic reciprocating compressors designed for high and medium temperature applications.

Read more...

Products

Search
1-10 of 36 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
Low Temperature | High Temperature
Refrigerant
R-134a | R-22 | R-290
Modulation
Fixed Speed
Displacement (m3/hr @50/60 Hz)
50 Hz = 0.808 - 2.169) | 60 Hz = 0.907 - 2.603
EER
2.59 - 8.47
Input Voltage Range
115V-1Ph | 230V-1Ph | 220-230V-1Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other
Discharge Connection
Elbow-Other

Features

  • Proven Reliability For High & Med Temp Applications
  • Energy efficient
  • Silent
  • Easy availability
  • Compact

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents