Copeland CRK6/KQ Reciprocating Compressors for Air Conditioning

The Copeland CR*K6M Series hermetic reciprocating compressor optimized for High temperature Application & Multi Refrigerant Capability

Read more...

Products

Search
1-10 of 248 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
High Temperature
Refrigerant
R-22 | R-404A | R-407C
Modulation
Fixed Speed
Displacement (m3/hr @50/60 Hz)
50 Hz = 7.083 - 20.8422 | 60 Hz = 8.4996 - 25.01064
EER
6.79 - 11.40
Input Voltage Range
208-230V-1Ph |380-420V-3Ph | 220-240V-1Ph |200-230V-3Ph |380-420V-3Ph / 380-460V-3Ph
Frequency
50 Hz | 60 Hz
Suction Connection
Elbow-Other | Elbow Up | Rotalock
Discharge Connection
Elbow Up Rotalock

Features

  • Proven Reliability with Long legacy
  • High Energy Efficient
  • Silent
  • Easy availability
  • Proven Reliability With Long Legacy

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents