Copeland™ 50HP Large Scroll Compressor

Copeland™ 50HP with premium efficiency, extended operating range and high reliability for AC/Heating application.

Read more...

Products

Search
1-10 of 10 results for Products
:

Specifications

Refrigerant
R410A,R32,R454B
Discharge
540cc
Cooling Capacity(kW)
42.6-60.4
Phase
3
Voltage
380/420V, 460V
Frequency
50Hz, 60Hz

Features

  • 50HP large cooling capacity
  • Premium efficiency
  • High reliability
  • Extend operating range suitable for low ambient temperature condition

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents