Commercial 3 To 10HP Water Heating System

Copeland has developed a full range of water heating units from 100 to 1000 liters/hr designed to provide seasonal efficient heating capacity and effective domestic hot water production in commercials applications.

Read more...

Products

Search
1-10 of 26 results for Products
:

Features

  • Heating optimized scroll compressor
  • Best in class seasonal heating efficiency
  • Intelligent system controller for unit monitoring & diagnostics
  • Complete electrical protection with fault diagnosis
  • Shell & tube condenser for easy maintenance in the field
  • Low ambient performance
  • Up to 75% energy savings
  • Automatic defrost module for low ambient operation
  • 60°C hot water available, 24/7
  • Adjustable water temperature
  • Environment-friendly design

Specifications

Refrigerant
R-22, R-407C
Capacity range
3-10HP (11-36 kW)
Voltage@Hz
380V-50Hz-3Ph
Application
Sanitary heating for commercial buildings such as hostels, hotels, resorts, offices, apartments, etc)
Modulation
Fixed Speed
Frequency
50Hz
Oil Type
Mineral Oil / POE
Dimension (W*D*H)
1145 x 505 x 810 | 1235 x 710 x 1060 |1270 x 710 x 1380

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents