Explore the Power of Residential Variable Speed Compressors and Drives for Ultimate Efficiency

Explore the Power of Residential Variable Speed Compressors and Drives for Ultimate Efficiency

Enhance home comfort with our cutting-edge residential variable speed compressors and drives.

Achieve Ultimate Comfort and Efficiency with Residential Variable Speed Compressors


Copeland air conditioning solutions offer the perfect combination of performance, optimized efficiency, and premium comfort. Our residential variable speed compressors feature innovative variable speed technology that precisely matches the HVAC system capacity with a home’s cooling demand while regulating and controlling speeds to closely match loads for lower humidity. Copeland is your one-stop shop for solutions that improve efficiency and human comfort.​

Copeland scroll Variable Speed Compressors

Efficient brushless permanent magnet motor that precisely adjusts to cooling loads from 15-120% of compressor capacity. CoreSense™ technology monitors compressor for optimal performance. 

Read More...
Copeland scroll Variable Speed Compressors
Copeland scroll Variable Speed Compressors
Enhanced vapor injection (EVI) technical features

Enhanced vapor injection (EVI) technical features:

  • Patented vapor injection design
  • When the EVI circuit gas enters the compressor, it is injected into the scroll set through a specially designed channel. The gas is injected is compressed and discharged together and directed into the suction port entering the refrigeration cycle.
  • EVI technology increases heating capacity while decreasing the discharge temperature.
  • Capability for replacing auxiliary electric heating.
Read More...
Enhanced vapor injection (EVI) technical features:

Copeland scroll variable speed advantages:

  • Excellent performance and low noise operation
  • Outstanding reliability
  • Efficient Emerson permanent magnet motor for efficient energy savings
  • Suzhou R&D Center develops systems tailored for the Asia Pacific market
  • Widely used in applications like variable speed VRF, cabinet air conditioner, floor heating etc.
  • 900-7200 rpm wide operating envelope for flexible system design
  • Variable volume ratio (VVR) significantly improves energy efficiency at low scroll speeds
Read More...
Copeland scroll variable speed advantages:
Innovation Product Award
Please enable JavaScript to use this website.