Copeland Scroll ZR Compressors

Copeland™ ZR R407C and R134a scroll compressors for air conditioning are designed for high efficiency and reliability in air conditioning, comfort and process cooling applications, with evaporating temperatures around +5 °C. Features such as brazed fitting connections, tandemization and multiple refrigerant capability provide for the needs of a more demanding market.

Read more...

Products

Search
1-10 of 226 results for Products
:

Specifications

Refrigerants compatibilities
R-134a, R-407C, R-22
Nominal Voltages
200, 230, 380, 400, 460 V
Frequency
50, 60 Hz
Applications
High Temperature
Cooling Capacity Range
3.12 to 83 kW
Performances given at conditions
EN12900, HT application

Features

  • Copeland scroll axial and radial compliance for superior reliability and efficiency
  • Wide scroll line-up for R407C and R134a
  • Low TEWI (Total equivalent warming impact)
  • Low sound and vibration level
  • Low oil circulation rate
  • Copeland qualified tandem and trio configurations for superior seasonal efficiency (ESEER)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents