Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141624;view=metadata;parameter=%2527ACK%2BSeries%2BCheck%2BValves%2B%257C%2BClimate%2527%252C%2527%2527%252C%2527ACK%2BSeries%2BCheck%2BValves%2BWhite-Rodgers%2527%252C%2527%2527?catalogId=10054&productId=6141624&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141624;view=externalHead?catalogId=10054&productId=6141624&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

ACK Series Check Valves

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141624;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=6141624&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1001&pgl_widgetId=3074457345619349773: 400

ACK Series Check Valves

The ACK check valve is a normally closed magnetic check valve that prevents reverse refrigerant flow in liquid lines and compressor discharge lines.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141624;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=6141624&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 403

Products

Search

Features

  • Copper Connection Sizes 1/4” through 2-5/8”
  • Hermetic Spun Copper Design
  • Magnetic Checking Action
  • Built-In 30 Mesh Stainless Steel Strainer
  • Can Be Installed In Any Position

Specifications

UL/CUL File Number
SA5312

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141624;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=6141624&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 400