Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141667;view=metadata;parameter=%2527STAS%2BTake-Apart%2BLiquid%2B%2526amp%253B%2BSuction%2BFilter%2BDriers%2B%257C%2BClimate%2527%252C%2527%2527%252C%2527STAS%2BAnd%2BSTAS%2BCO%2BTake-Apart%2BSteel%2BLiquid%2Band%2BSuction%2BLine%2BFilter%2BDriers%2BWhite-Rodgers%2527%252C%2527%2527?catalogId=10054&productId=6141667&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141667;view=externalHead?catalogId=10054&productId=6141667&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

STAS Take-Apart Liquid & Suction Filter Driers

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141667;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=6141667&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1001&pgl_widgetId=3074457345619349773: 400

STAS Take-Apart Liquid & Suction Filter Driers

The STAS is a replaceable core filter drier for CFC, HCFC, and HFC refrigerants for use in large commercial air conditioning and refrigeration systems. The STAS-CO is specifically designed for CO2 (R-744) systems.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141667;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=6141667&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 403

Products

Search

Features

  • Slotted cover/unique internal hardware for hassle-free installation
  • Full flow fittings for low pressure drop
  • Corrosion resistant epoxy powder paint finish
  • Sturdy steel shells for long life
  • Solid copper connections
  • 100 mesh outlet screen

Specifications

Filtration
40 microns with core
Maximum Working Pressure
SV version 500 psig, T version 680 psig
UL/CUL File Number
SA7175

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141667;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=6141667&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 400