Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141773;view=metadata;parameter=%2527HMI%2BSeries%2BHermetic%2BMoisture%2BIndicators%2B%257C%2BClimate%2527%252C%2527%2527%252C%2527HMI%2BSeries%2BMoisture%2BIndicators%2BWhite-Rodgers%2527%252C%2527%2527?catalogId=10054&productId=6141773&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141773;view=externalHead?catalogId=10054&productId=6141773&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

HMI Series Hermetic Moisture Indicators

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141773;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=6141773&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1001&pgl_widgetId=3074457345619349773: 400

HMI Series Hermetic Moisture Indicators

The HMI is designed to provide an accurate method of determining the moisture content of a system”7s refrigerant. The HMI has a unique high accuracy moisture indicator for CFC, HCFC, and HFC refrigerants.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141773;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=6141773&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 403

Products

Search

Features

  • Highest sensitivity moisture indicator available
  • Hermetic, leak-free construction
  • Single indicator for all common refrigerants
  • Accurate color calibration at low ppm levels and higher temperatures
  • Wide angle viewing/high visibility window for ease of monitoring
  • All brass corrosion resistant body for fewer leaks
  • Solid copper connections

Specifications

Maximum Working Pressure
680 psig
UL/CUL File Number
SA9566

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141773;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=6141773&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 400