Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141641;view=metadata;parameter=%2527BFK%2BBi-Directional%2BLiquid%2BLine%2BFilter%2BDriers%2B%257C%2BClimate%2527%252C%2527%2527%252C%2527White-Rodgers%2527%252C%2527%2527?catalogId=10054&productId=6141641&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141641;view=externalHead?catalogId=10054&productId=6141641&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

BFK Bi-Directional Liquid Line Filter Driers

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141641;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=6141641&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1001&pgl_widgetId=3074457345619349773: 400

BFK Bi-Directional Liquid Line Filter Driers

The BFK is a solid core, Bi-directional, liquid line filter drier for heat pump applications for use with CFC, HCFC, and HFC refrigerants.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141641;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=6141641&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 403

Products

Search

Features

  • Available 5 to 30 cu. in. size
  • Internal check valves allow flow and filtration in either direction, eliminates need for external check valves
  • High moisture and acid removal capacity
  • Corrosion resistant epoxy powder paint finish
  • Approved for POE oils with Copeland™ compressors

Specifications

Desiccant
Blend optimized for high water capacity and acid capacity
Filtration
40 microns
Maximum Working Pressure
UL/CUL File Number
SA3124

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141641;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=6141641&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 400