Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141580;view=metadata;parameter=%2527TLE%2BSeries%2BThermostatic%2BExpansion%2BValves%2B%257C%2BClimate%2527%252C%2527%2527%252C%2527TLE%2BSeries%2BThermostatic%2BExpansion%2BValves%252C%2BHeat%2BPump%252C%2BAir%2BConditioning%252C%2BRefrigeration%2BWhite-Rodgers%2527%252C%2527%2527?catalogId=10054&productId=6141580&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141580;view=externalHead?catalogId=10054&productId=6141580&pageGroup=CatalogEntry&storeId=10155&langId=-1001&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

TLE Series Thermostatic Expansion Valves

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141580;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=6141580&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1001&pgl_widgetId=3074457345619349773: 400

TLE Series Thermostatic Expansion Valves

The TLE Series is designed for air conditioning, heat pumps, transportation and commercial refrigeration. Take-Apart construction improves serviceability with replaceable/interchangeable parts. TLE valves do not have an external superheat adjustment.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141580;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=6141580&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 403

Products

Search

Features

  • Stainless steel power element eliminates corrosion and prevents valve failure
  • Non-adjustable superheat to maintain factory setting
  • Bi-directional capability for heat pump applications (external equalizer required)
  • Take-Apart construction for easy field service

Specifications

Maximum Working Pressure
450 psig
Capscrew Torque
300 in. lbs.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141580;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=6141580&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 400