204CD Series Industrial Solenoid Valves
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141596;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=6141596&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1001&pgl_widgetId=3074457345619349773: 400
204CD Series Industrial Solenoid Valves
The 204CD is a direct-acting unidirectional, normally closed valve for air, water and steam applications.
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141596;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=6141596&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 403
Features
- Superior life with stainless steel enclosing tubes
- Repair kits available
-
Pipe Size
-
1/4” NPT
-
Watts
-
12 AC., 15 DC
-
Va Inrush
-
31
-
Va Holding
-
19
-
Maximum Working pressure
-
500 psi
-
Weight
-
1 lbs. 3 oz.
-
Standard Voltages
-
24, 120, 208-240/50-60 Hz
-
UL/CUL File Number
-
MP604
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-GB/params;productId=6141596;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=6141596&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1001&pgl_widgetId=3074457345619349782: 400