XLH260

SKU: XLH260

DIGITAL CONTROLLER FOR NT AND LT COLD ROOMS WITH TEMPERATURE AND HUMIDITY MANAGEMENT

Read more...

Specifications

Generals
Keyboard: 6 push buttons
Power supply
24, 110, 230Vac
Probe inputs
Thermostat: NTC - Defrost: NTC - Humidity: 4÷20mA
Digital inputs
2 x configurable
Relay outputs
Compressor: 20A - Defrost: 16A - Fans: 8A - Heater control: 20A - Humidifying: 8A - Dehumidifying, light: 16A configurable
Other
Hot Key / Prog Tool Kit output: present - Serial output: RS485 optional - Buzzer: present
Power absorption
10VA max
Display
3 digits, red LED, 25,3mm high
3 digits, yellow LED 20,3mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
0÷60 °C
Storage temperature
-25÷60°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -40÷110°C
PTC probe: -50÷150°C
PT1000 probe: -100÷100°C
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.5°C ±1 digit

Features

  • Cooling and heating action for safe storage of products
  • Defrost management
  • Possibility of excluding humidity control
  • Dehumidifying action by cooling circuit
  • Running and stopping programmable cycles with different set points
  • Automatic cycles of extraction fans
  • Instant visibility of machine status via display icons
  • Designed to be wall or panel mounted
  • Hot Key for quick and easy programming
  • Serial connection to monitoring systems

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents