Copeland Stream semi-hermetic for R744-subcritical applications

Stream series of 4 cylinder CO2 compressors is the ideal solution for R744 low temperature cascade and booster systems requiring high standstill pressure of up to 90 bar suction. The use of transcritical compressors in medium / transcritical side as well as on the low temperature / subcritical side ensures that in case of power outage, the refrigeration system features full resilience and no operation disruption.

Read more...

Products

Search
1-10 of 19 results for Products
:

Specifications

Refrigerants compatibilities
R-744
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Low Temperature, Subcritical

Features

  • Compressor Max. Pressures (Suction/Discharge): 90 bar / 135 bar
  • Compact dimensions
  • Integrated low pressure relief valve
  • Discharge temperature protection
  • Service valve 360° rotation for ease of piping design
  • 2 sight glasses for mounting of oil management control and visual inspection
  • One oil port for oil equalization in parallel system
  • Oil splasher system ensuring lubrication at constant and variable speed

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents