ZH09K1P-PFZ-524

SKU: 8848246

Copeland scroll ZH heating compressors have been optimized for reversible heating systems, they deliver higher capacity and efficiency at low evaporating (heat source) temperatures and are therefore better adapted to heating requirements than standard air conditioning compressors.

Read more...

Specifications

Refrigerants compatibilities
R-410A
Phase
1
Performances given at conditions
-7°C evap. temp.; 35°C cond. temp.; 5 K suction superheat; 4 K subcooling for R-410A at 50 Hz
Heating Capacity
9.47 kW
Voltages
220-240 V at 50 Hz
Frequency
50 Hz
Power Input
2.20 kW
COP
3.34
Displacement
6.93 m³/h
Overall Dimension / Net Weight
242 x 242 x 418 mm (W x L x H) / 33 kg
PED Category
1
Low/High Side PS
28/46 bar(g)
Maximum Operating Current
22.8 A
Locked Rotor Current
108 A
Sound Power
74 dBA

Features

  • Copeland scroll axial and radial compliance for high reliability
  • Higher capacity and efficiency at low evaporating (heat source) temperatures
  • Low sound and low vibration level
  • Tandem combination for superior seasonal efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents