Copeland™ ZX Outdoor Refrigeration Units for A2L Refrigerants

Copeland ZX outdoor refrigeration units combine efficient Copeland scroll technology with compact cabinet design and noise attenuation features, that enable legal compliance for applications with A2L refrigerants. The new range is specifically designed to cater for a wide range of refrigeration applications which request a low GWP and future-proof solution.

Read more...

Products

Search
1-10 of 51 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-1234yf, R-455A, R-454A, R-454C
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Low Temperature, Medium Temperature

Features

  • Standard equipment: Copeland scroll compressor, crankcase heater, electronic controller, liquid receiver, service valves, filter drier & sight glass, external main power switch, fan speed control
  • Oil separator (ZX Digital) and suction accumulator (ZX Digital & Low Temperature models)
  • Multiple refrigerant approvals incl. R404A, R407A, R407F, R448A, R449A, R134a, R450A, R513A, R454A, R454C, R455A, R1234yf
  • ZX Digital models allow for 10% to 100% continuous capacity modulation
  • Electronic unit controller with intelligent protection and diagnostics capabilities
  • Energy and operation cost saving due to excellent energy efficiency
  • Quiet operation due to new fans with improved sound level, Copeland scroll compressor, and fan speed control
  • Space saving due to compact dimensions
  • Easy and quick installation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents