Copeland YF*K1E Scroll for LT

Copeland YF*K1E scroll compressors for low temperature applications feature an optimized design for F-Gas compliant low GWP A2L refrigerants. The scroll compressor was optimized internally and externally to create the most reliable compressor with refrigerants with a high HFO content. It has a fully hermetic design to avoid risk of refrigerant leakage.

Read more...

Specifications

Refrigerants compatibilities
R-407A, R-407C, R-455A, R-454A, R-454C
Nominal Voltage
400 V, 460 V
Frequency
50, 60 Hz
Applications
Low Temperature
Cooling Capacity Range
1.1 to 7.0 kW
Performances given at conditions
EN12900, LT application

Features

  • One model for multiple refrigerants: R455A, R454A, R454C
  • Fully hermetic design to avoid risk of refrigerant leakage
  • Flexibility in terms of required capacity: multiple design options
  • Extremely quiet operation, specially adapted to applications in urban and domestic areas
  • Light weight and compact design

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents