Copeland YB*K1G Scroll

Copeland YB*K1G scroll compressor is the largest R290 compressor available on the market. It is the ideal choice for refrigeration chiller applications, procees chillers and secondary systems. This range of propane scrolls compressors meets Copeland´s reliability standards and is ATEX Class II certified.

Read more...

Products

Search
1-4 of 4 results for Products
:

Specifications

Refrigerants compatibilities
R-290
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
High Temperature, Medium Temperature
Cooling Capacity Range
13.2 to 22.0 kW
Performances given at conditions
EN12900, MT application

Features

  • Largest R290 scroll compressor available on the market
  • IP65 terminal box for ATEX compliance & IP54
  • High seasonal system efficiency
  • Full hermetic design
  • R290 pressure switches, expansion valves and oil regulators
  • Half the weight of semi-hermetic and small footprint
  • Ideal for self-contained systems, refrigeration chillers (R290/water-glycol) and cascade systems
  • Low sound level

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents