Copeland Scroll ZH*KCU Compressors

Copeland™ ZH*KCU propane scroll compressors are available with cooling and heating capacities ranging from 4 to 16 kW and up to 32 kW for tandem applications. Because of R290’s excellent thermodynamic properties and its very low compressor discharge temperature, ZH*KCU models offer a high level of performances, efficiency and a wide operating envelope compared to R407C and R410A. These scroll compressors meet Copeland reliability standards.

Read more...

Products

Search
1-10 of 37 results for Products
:

Specifications

Refrigerants compatibilities
R-290
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
4.69 to 16.90 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Wide operating envelope
  • Full hermetic design
  • High efficiency reducing running cost
  • ATEX Class II certified

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents