Temperature Sensors

Temperature Sensor/Probe

Read more...

Products

Search
1-10 of 22 results for Products
:

Specifications

Function
Temperature sensor

Features

  • Operating temperature range: -40…150°C
  • No-load resistance at 25°C: 10 kΩ
  • Protection class IP68
  • Cable length: 3000 / 6000 / 12000 mm
  • Probe housing material: stainless steel SS316L

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents