EXD-TEVI

EXD-TEVI is a stand-alone controller for enhanced wet vapor injection for Copeland Scroll™ tandem compressors in heating applications.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Function
Economizer Controller
Refrigerants compatibilities
R410A

Features

  • Copeland solution for specified operating map of tandem scroll
  • Two EXL valves can be driven in parallel for required wide injection capacity
  • Input signals: Injection (intermediate) pressure and temperature sensor as well as two compressor discharge temperature sensors
  • Two independent digital inputs for recognition of tandem compressors operation
  • High discharge temperature alarm
  • Monitoring of sensors and sensor wiring and detection of sensor wiring failures
  • Controllers as slave with Modbus (RTU) communication capability
  • Upload/download key (accessory) allows to copy parameter settings from one controller to others
  • Integrated 31/2 digit 7-segment display with 6 indicator LEDs
  • Electrical connection via plug-in type screw terminals (included with controller)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents