EC3-D72/D73

Digital superheat controller for EX4…EX6 valves and Copeland™ digital scroll compressor technology.

Read more...

Products

Search
1-4 of 4 results for Products
:

Specifications

Function
Superheat Controllers
Refrigerants compatibilities
R22, R23, R124, R134a, R404A, R407C, R407A, R407F, R507, R744

Features

  • Limitation of evaporating pressure (MOP)
  • Feed-through of 20 mA signal of evaporating pressure transmitter to operate third party controllers with a common pressure transmitter
  • Intelligent alarm management, superheat alarm
  • Monitoring of sensors and sensor wiring, detection of sensor and wiring failures
  • Integral rechargeable battery to close Electrical Control Valve in case of power loss
  • Electrical connection via plug-in type screw terminals
  • Aluminum housing for DIN rail mounting
  • WebServer functionality allows monitoring and configuration of controllers through a standard Web browser (e.g. Internet Explorer®)
  • Internal data logging
  • Freeze protection
  • Low and high superheat alarm
  • Low pressure switch function/alarm

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents